Ventilated roof IP31, quadro.system, 900x800 mm FN9080R

EAN
3250612770977
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    800 mm
  • Height of installed product
    138 mm
  • Width of installed product
    900 mm
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
  • Type of surface treatment
    powder-coated
Installation, mounting
  • Suitable for outdoor use
    No
  • With cable entry
    No
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes