Ventilated roof IP31, quadro.system, 1000x800 mm FN10080R
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
-
Depth of installed product800 mm
-
Height of installed product138 mm
-
Width of installed product1000 mm
-
RAL colourRAL 9010 - Pure white
-
MaterialSteel
-
Surface appearanceglossy
-
Type of surface treatmentpowder-coated
-
Suitable for outdoor useNo
-
With cable entryNo
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
Installation handbook
Installation handbooks for FN10080R
PDF4 MB -
ProductECDeclaration
EU Declaration of conformity for FN10080R
Declaration
PDF726 KBEU Declaration of conformity for FN10080R
Declaration
PDF314 KBEU Declaration of conformity for FN10080R
Declaration
PDF335 KBEU Declaration of conformity for FN10080R
Declaration
PDF377 KBEU Declaration of conformity for FN10080R
Declaration
PDF275 KBEU Declaration of conformity for FN10080R
Declaration
PDF343 KBEU Declaration of conformity for FN10080R
Declaration
PDF355 KBEU Declaration of conformity for FN10080R
Declaration
PDF348 KBEU Declaration of conformity for FN10080R
Declaration
PDF360 KBEU Declaration of conformity for FN10080R
PDF380 KBEU Declaration of conformity for FN10080R
PDF393 KB -
ProductROHS
Pollutant guidelines for FN10080R
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for FN10080R
REACH-declaration 2023-10-20 (english)
PDF32 KB -
ProductEnvironmentProfile
Product environmental profile for FN10080R
PDF242 KB