![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Ventilated roof, quadro.system, 700x600 mm IP31 FN7060R
EAN
3250612770946
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product600 mm
-
Height of installed product138 mm
-
Width of installed product700 mm
Materials
-
RAL colourRAL 9010 - Pure white
-
MaterialSteel
-
Surface appearanceglossy
-
Type of surface treatmentpowder-coated
Installation, mounting
-
Suitable for outdoor useNo
-
With cable entryNo
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for FN7060R
Declaration
PDF335 KBEU Declaration of conformity for FN7060R
PDF393 KBEU Declaration of conformity for FN7060R
Declaration
PDF377 KBEU Declaration of conformity for FN7060R
Declaration
PDF314 KBEU Declaration of conformity for FN7060R
Declaration
PDF348 KBEU Declaration of conformity for FN7060R
PDF380 KBEU Declaration of conformity for FN7060R
Declaration
PDF360 KBEU Declaration of conformity for FN7060R
Declaration
PDF275 KBEU Declaration of conformity for FN7060R
Declaration
PDF355 KBEU Declaration of conformity for FN7060R
Declaration
PDF343 KBEU Declaration of conformity for FN7060R
Declaration
PDF726 KB -
ProductROHS
Pollutant guidelines for FN7060R
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for FN7060R
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation