![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Floor standing steel enclosure, Quadro5, 2010x900x400 mm FM319
EAN
3250612633197
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Cover with overpressure releaseNo
Configuration
-
Number of modules432
Compatibility
-
Suitable for lightning protectionNo
Electric current
-
Rated current630 A
Dimensions
-
Insertion depth400 mm
-
Depth of installed product400 mm
-
Internal depth400 mm
-
Height of installed product2010 mm
-
Width of installed product900 mm
-
Width in division units36
-
Thickness of sidewall material1.2 mm
Cover, door
-
Material thickness cover1.5 mm
-
Type of door closingnon keylock
-
InterlockableNo
-
Cover typeClosed (plain)
-
Door leavesingle
-
Cover typeDoor
-
Transparent cover or doorNo
Materials
-
Colourpure white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialmetal
-
Type of surface treatmentGalvanised
Installation, mounting
-
Suitable for outdoor useNo
Equipment
-
Number of rows13
-
Quantity of section in width3
-
Number of openings for flange plates2
-
Extension possibleYes
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP55
-
Protection classisol.class I
-
Fire resistance-
Downloads
-
Product image
-
ProductNotice
Instruction manuals for FM319
PDF2 MB -
Installation guide
Installation manuals for FM319
PDF5 MB -
ProductECDeclaration
EU Declaration of conformity for FM319
EU-Konformitätserklärung ZAS132DFM2
PDF318 KBEU Declaration of conformity for FM319
Declaration
PDF306 KBEU Declaration of conformity for FM319
Declaration
PDF275 KBEU Declaration of conformity for FM319
Declaration
PDF284 KB -
ProductROHS
Pollutant guidelines for FM319
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation