Front kit MCCB h630, Orion.Plus, 650x400 mm FL399AH
EAN
3250610675076
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Dimensions
-
Depth of installed product30 mm
-
Height of installed product650 mm
-
Width of installed product400 mm
Materials
-
Colourlight grey
-
RAL colourRAL 7035 - Light grey
-
MaterialSteel
Equipment
-
Can be accessorizedYes
-
Quantity of steps in height12
Standards
-
ApprovalsCE
-
European directive WEEEnot concerned
Safety
-
REACH conformNo
-
RoHS conformYes
Downloads
More documentation