Complete MCB kit Orion+ 3x37M 850x600mm • FL991B | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Distri­bu­tion boards
          • auto­ma­tion enclos­ures
          • orion+ accessories
          • Equip­ment kits
          • FL991B
          Image  FL991B of the product Hager Africa | Hager Africa
          Image  FL991B of the product Hager Africa | Hager Africa

          MCB complete kit, Orion.Plus, 3x37M, 850x600 mm, System C

          FL991B

          Image  FL991B of the product Hager Africa | Hager Africa
          Image  FL991B of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          MCB complete kit, Orion.Plus, 3x37M, 850x600 mm, System C FL991B

          EAN
          3250610673508
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Config­ur­a­tion
          • Number of modules
            111
          Dimen­sions
          • Depth of installed product
            50 mm
          • Height of installed product
            550 mm
          • Width of installed product
            600 mm
          Equip­ment
          • Number of rows
            3
          • Quantity of rails
            3
          • Can be access­or­ized
            Yes
          • Quantity of steps in height
            9
          Stand­ards
          • European directive WEEE
            not concerned
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes

          Downloads

          • Product image

            Image FL991B  | Hager Africa

            Product Image FL991B

          • RoHS report

            Image Pollutant guidelines for FL991B  | Hager Africa

            Pollutant guidelines for FL991B

            RoHS declaration FL991B (english)

            PDF
            33 KB
            Image Pollutant guidelines for FL991B  | Hager Africa

            Pollutant guidelines for FL991B

            REACH declaration FL991B (english)

            PDF
            32 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            FL990C - MCB complete kit, Orion.Plus, 2x12M, 300x300 mm, System C
            FL990C
            MCB complete kit, Orion.Plus, 2x12M, 300x300 mm, System C
          • 2
            FL990A - MCB complete kit, Orion.Plus, 2x12M, 300x300 mm, System C
            FL990A
            MCB complete kit, Orion.Plus, 2x12M, 300x300 mm, System C
          • 3
            FL991A - MCB complete kit, Orion.Plus, 3x12M, 450x300 mm, System C
            FL991A
            MCB complete kit, Orion.Plus, 3x12M, 450x300 mm, System C
          • 4
            FL990B - MCB complete kit, Orion.Plus, 3x23M, 600x600 mm, System C
            FL990B
            MCB complete kit, Orion.Plus, 3x23M, 600x600 mm, System C
          • 5
            FL995A - MCB complete kit, Orion.Plus, 5x22M, H750 W500 mm, System C
            FL995A
            MCB complete kit, Orion.Plus, 5x22M, H750 W500 mm, System C

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group