Front kit MCCB x250, Orion.Plus, 500x300 mm FL391AH
EAN
3250610674338
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Dimensions
-
Depth of installed product30 mm
-
Height of installed product500 mm
-
Width of installed product300 mm
Materials
-
Colourlight grey
-
RAL colourRAL 7035 - Light grey
-
MaterialSteel
Equipment
-
Can be accessorizedYes
-
Quantity of steps in height9
Standards
-
ApprovalsCE
-
European directive WEEEnot concerned
Safety
-
REACH conformNo
-
RoHS conformYes
Downloads
More documentation