Plinth, FK, H100 1000x400 mm FK390

EAN
3250612511327
Packaging
1 Piece

Technical properties

Dimensions
  • Insertion depth
    400 mm
  • Depth of installed product
    400 mm
  • Height of installed product
    100 mm
  • Width of installed product
    1000 mm
  • Built-in width
    400 mm
Materials
  • Colour
    RAL 7035
  • Colour
    light grey  
  • RAL colour
    RAL 7035 - Light grey
  • Material
    Steel
Installation, mounting
  • Suitable for outdoor use
    No
Settings
  • Enclosure type
    Connection base
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes