Plinth, FK, H100 800x500 mm FK381
EAN
3250612511310
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Insertion depth500 mm
-
Depth of installed product500 mm
-
Height of installed product100 mm
-
Width of installed product600 mm
-
Built-in width500 mm
Materials
-
Colourlight grey
-
RAL colourRAL 7035 - Light grey
Installation, mounting
-
Suitable for outdoor useNo
Settings
-
Enclosure typeConnection base
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeYes
Downloads
More documentation