![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Plain cable gland, FK, 1000x400 mm FK290
EAN
3250612511143
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product400 mm
-
Height of installed product0 mm
-
Width of installed product1000 mm
Materials
-
Materialplastic
-
Type of surface treatmentuntreated
Accessories included
-
Type of accessoryProtection cover
Standards
-
European directive WEEEnot concerned
Downloads
More documentation