Plain cable gland, FK, 600x400 mm FK270

EAN
3250612511129
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    400 mm
  • Height of installed product
    0 mm
  • Width of installed product
    600 mm
Materials
  • Material
    plastic
  • Type of surface treatment
    untreated
Accessories included
  • Type of accessory
    Protection cover
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes