Steel enclosure, FK, plain door 2100x600x500 mm FK164

EAN
3250612511006

Technical properties

Architecture
  • Fixing mode
    Floor fastening
Compatibility
  • Suitable for lightning protection
    No
Dimensions
  • Insertion depth
    500 mm
  • Depth of installed product
    500 mm
  • Internal depth
    500 mm
  • Height of installed product
    2100 mm
  • Width of installed product
    600 mm
  • Thickness of sidewall material
    1.2 mm
Cover, door
  • Material thickness cover
    1.5 mm
  • Cover type
    Closed (plain)
  • Door leave
    single
  • Cover type
    Door
  • Transparent cover or door
    No
Materials
  • Colour
    light grey
  • Colour
    light grey  
  • RAL colour
    RAL 7035 - Light grey
  • Material
    metal
  • Type of surface treatment
    powder-coated
Installation, mounting
  • Suitable for outdoor use
    No
Equipment
  • Number of openings for flange plates
    2
  • Extension possible
    Yes
Standards
  • European directive WEEE
    not concerned
Safety
  • IK protection code against mecanical impacts
    IK10
  • Protection class
    isol.class I
  • REACH conform
    No
  • Fire resistance
    -