Steel enclosure, FK, plain door 1900x600x400 mm FK160
EAN
3250612511594
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
Suitable for lightning protectionNo
Dimensions
-
Insertion depth400 mm
-
Depth of installed product400 mm
-
Internal depth400 mm
-
Height of installed product1900 mm
-
Width of installed product600 mm
-
Thickness of sidewall material1.2 mm
Cover, door
-
Material thickness cover1.5 mm
-
Cover typeClosed (plain)
-
Door leavesingle
-
Cover typeDoor
-
Transparent cover or doorNo
Materials
-
Colourlight grey
-
Colourlight grey
-
RAL colourRAL 7035 - Light grey
-
Materialmetal
Installation, mounting
-
Suitable for outdoor useNo
Equipment
-
Number of openings for flange plates2
-
Extension possibleYes
Standards
-
European directive WEEEnot concerned
Safety
-
Protection classisol.class I
-
Fire resistance-
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for FK160
PDF707 KB -
ProductROHS
Pollutant guidelines for FK160
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation