![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Steel enclosure, FK, plain door 1900x600x500 mm FK161
EAN
3250612510986
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
Suitable for lightning protectionNo
Dimensions
-
Insertion depth400 mm
-
Depth of installed product500 mm
-
Internal depth500 mm
-
Height of installed product1900 mm
-
Width of installed product600 mm
-
Thickness of sidewall material1.2 mm
Cover, door
-
Material thickness cover1.5 mm
-
Cover typeClosed (plain)
-
Door leavesingle
-
Cover typeDoor
-
Transparent cover or doorNo
Materials
-
Colourlight grey
-
Colourlight grey
-
RAL colourRAL 7035 - Light grey
-
Materialmetal
Installation, mounting
-
Suitable for outdoor useNo
Equipment
-
Number of openings for flange plates2
-
Extension possibleYes
Standards
-
European directive WEEEnot concerned
Safety
-
Protection classisol.class I
-
Fire resistance-
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for FK161
PDF707 KB -
ProductROHS
Pollutant guidelines for FK161
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation