Back plate, Quadro4, H1050 W620 mm FC214

EAN
3250612532148
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Screwed
Dimensions
  • Insertion depth
    270 mm
  • Depth of installed product
    260 mm
  • Height of installed product
    1050 mm
  • Width of installed product
    620 mm
  • Built-in width
    620 mm
Materials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
  • Type of surface treatment
    Painted
Installation, mounting
  • Suitable for outdoor use
    No
Standards
  • European directive WEEE
    not concerned
Safety
  • IK protection code against mecanical impacts
    08
  • Protection class
    isol.class I
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes