Back plate, Quadro4, H450 W620 mm FC210
EAN
3250612532100
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Insertion depth270 mm
-
Depth of installed product260 mm
-
Height of installed product450 mm
-
Width of installed product620 mm
-
Built-in width620 mm
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
Installation, mounting
-
Suitable for outdoor useNo
Standards
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impacts08
-
Protection classisol.class I
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductNotice
Instruction manuals for FC210
PDF3 MB -
Installation guide
Installation manuals for FC210
PDF6 MBInstallation manuals for FC210
PDF4 MBInstallation manuals for FC210
PDF2 MB -
ProductECDeclaration
EU Declaration of conformity for FC210
Declaration
PDF387 KBEU Declaration of conformity for FC210
Declaration
PDF395 KBEU Declaration of conformity for FC210
Declaration
PDF300 KBEU Declaration of conformity for FC210
Declaration
PDF707 KBEU Declaration of conformity for FC210
Declaration
PDF310 KB -
ProductEnvironmentProfile
Product environmental profile for FC210
PDF449 KB -
ProductROHS
Pollutant guidelines for FC210
RoHS declaration FC210 (english)
PDF33 KBPollutant guidelines for FC210
REACH declaration FC210 (english)
PDF32 KB
More documentation