Adjustable ambient probe EK082
EAN
3250612310821
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
Compatible withEK187/ EG502
Length
-
Maximum connection distance between receiver and transmitter50m
Resistance
-
Characteristic resistance value at 25 °C11580 Ω
Installation, mounting
-
Installation modesuitable for surface mounting or for mounting on flush-mounted boxes
Connection
-
Sensor cable lengthmax. 50 m
-
Probe conductor cross-section (recommended)1.5 mm²
Settings
-
Temperature calibration, adjustable± 3 °C
-
SettingAdaption of set thermostat control range via rotary control
Equipment
-
Probe typefixed room sensor
Safety
-
RoHS conformYes
Use conditions
-
Operating temperature0…80 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for EK082
PDF1 MB -
ProductDataSheet
Product data sheets for EK082
UK_MD_TDS_Probes
PDF204 KB -
ProductECDeclaration
EU Declaration of conformity for EK082
EU Declaration of Conformity
PDF104 KB -
ProductEnvironmentProfile
Product environmental profile for EK082
PDF301 KB -
ProductROHS
Pollutant guidelines for EK082
RoHS declaration EK082 (english)
PDF33 KBPollutant guidelines for EK082
REACH declaration EK082 (english)
PDF103 KB
More documentation