Fixed ambient probe 10 Ohm EK081
EAN
3250612310814
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Configurationconfiguration for connected thermostat adjustable via DIP-switch
Compatibility
-
Compatible withEK186 / EK187/ EG502
Length
-
Maximum connection distance between receiver and transmitter50m
Resistance
-
Characteristic resistance value at 25 °C11580 Ω
Installation, mounting
-
Installation modesuitable for surface mounting or for mounting on flush-mounted boxes
Connection
-
Sensor cable lengthmax. 50 m
-
Probe conductor cross-section (recommended)1.5 mm²
Equipment
-
Probe typeadjustable room sensor
Safety
-
RoHS conformYes
Use conditions
-
Operating temperature0…80 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for EK081
PDF1 MB -
ProductDataSheet
Product data sheets for EK081
UK_MD_TDS_Probes
PDF204 KB -
ProductECDeclaration
EU Declaration of conformity for EK081
EU Declaration of Conformity
PDF104 KB -
ProductROHS
Pollutant guidelines for EK081
RoHS declaration EK081 (english)
PDF33 KBPollutant guidelines for EK081
REACH declaration EK081 (english)
PDF103 KB -
ProductEnvironmentProfile
Product environmental profile for EK081
PDF301 KB
More documentation