Remote control infrared, 6 buttons EE809
EAN
3250617579278
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of keys6
Configuration
-
Moduletélécommande
Compatibility
-
Sensors associatedEE81x, TCC52x
Dimensions
-
Dimensions (LLxwwxhh)70x10x120
Reach distance
-
Max. transmission range3 m
Battery
-
Number and type of replacement batteries1x 3V CR2032
Materials
-
Colourblack
Accessories included
-
Accessory typeManual transmitter for movement sensor
Downloads
-
Product image
-
ProductNotice
Instruction manuals for EE809
Télécommande infrarouge 6 touches EE809
PDF1 MB
More documentation