Battery CR2430 3V TG401
EAN
3250615874016
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
Compatible withTDxxx / WKTxxxR / WYTxxxF
Main electrical features
-
Rated operational voltage Ue3 V
Voltage
-
Direct out put voltage3 V
Dimensions
-
Height of installed product3 mm
-
Width of installed product24.5 mm
Battery
-
Battery typeCR2430
Safety
-
REACH conformNo
-
RoHS conformYes
Identification
-
Application, usageKNX radio - system units
-
Main design lineAccessories
Downloads
More documentation