Astronomical Timeswitch 1 Channel EE180
EAN
3250612251803
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Functions
-
Number of function channels1
-
FunctionKeylock by means of blocking key
Configuration
-
Switch modechange-over contact
-
Number of modules2
Controls and indicators
-
Function of the pushbuttonyes
-
Indication / displayLC display with illumination
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Operating voltage230 V~ +/- 15%
Electric current
-
Acceptable current rating with AC116 A
-
Max. power with cos phi 0.610 A
-
Switching current at cos φ = 0.6max. 10 A
Dimensions
-
Depth of installed product65 mm
-
Height of installed product85 mm
-
Length35 mm
-
Width of installed product65 mm
-
Width of rail mounted device (RMD)2 modules
Frequency
-
Frequency range50…60 Hz
Power
-
Max. power with fluo uncompensated lamps1000 VA
-
Power consumed6 VA
-
Incandescent bulb power0 / 2300 W
-
Total power loss under IN2 W
-
Loss power at full load≈ 2 W
-
Power dissipation per coil0.3 W
-
Max. Breaking capacity for parallel compensated fluorescent tubes400 W
-
Max. Breaking capacity for row-compensated fluorescent tubes1000 W
Measurement
-
Running accuracy± 1.5 s/day
Battery
-
Power reserve [years]≈ 5 a
-
Battery / storage batterywith lithium battery type: LS14250
Power supply
-
Supply voltage230 V +/- 15%
Fluorescent bulbs control
-
Fluorescent lampsmax. 1000 VA
-
Max. power with fluorescent parallel lamps400 VA
-
Max. power fluo. duo lamp comp. series1000 W
-
Fluorescent lamps parallel compensated400 VA
Incandescent bulbs control
-
Max. power with incandescent lamps2300 W
-
230 V incandescent lamps and halogen lampsmax. 2300 W
Installation, mounting
-
Mounting typedin-Rail
-
Installation modefor mounting on DIN rail
Connection
-
Connection cross-sect. flexible conductor1 / 6mm²
-
Connection cross-sect. rigid cable1,5 / 10mm²
-
Conductor cross-section (flexible)1…6 mm²
-
Conductor cross-section (rigid)1…6 mm²
-
Number of contacts1
-
Type of contacts1 changeover contact floating
-
Type of connectionwith screw terminals
Settings
-
Number of program steps56
-
Summer / Winter time changeautomatic
-
Shortest switching time1 mn
-
ProgrammingProgramming possible without mains voltage
-
Astro programYes
-
Timewith automatic summer/winter time change-over
Equipment
-
Number of channels1
-
Number of switching times for on/off56
-
ON / OFF override0
-
Supply failure reserve5 years
-
With cyclic programYes
-
With holidays programNo
-
With random programNo
Use
-
Cycleweekly
Safety
-
Keywith programming key
Use conditions
-
Operating temperature-10…55 °C
-
Working accuracy1,5
-
Storage/transport temperature-20…60 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for EE180
Notice EE180-EE181 FR-GB
PDF463 KB -
ProductImplementationSoftware
Programming/Implementation software for EE180
Programmiersoftware für cronotec Schaltuhren (Version 1.6)
ZIP15 MB -
ProductDataSheet
Product data sheets for EE180
UK_MD_TDS_AstonomicalSwitch.pdf
PDF139 KB -
ProductECDeclaration
EU Declaration of conformity for EE180
Declaration
PDF126 KB
More documentation