
Astronomical Time switch, 2 Channels EE181
EAN
3250612251810
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Number of function channels2
-
FunctionKeylock by means of blocking key
Configuration
-
Switch mode2 x change-over contact
-
Number of modules2
Controls and indicators
-
Function of the pushbuttonyes
-
Indication / displayLC display with illumination
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Operating voltage230 V~ +/- 15%
Electric current
-
Acceptable current rating with AC116 A
-
Max. power with cos phi 0.610 A
-
Switching current at cos φ = 0.6max. 10 A
Dimensions
-
Depth of installed product64 mm
-
Height of installed product85 mm
-
Length35 mm
-
Width of installed product3.5 mm
-
Width of rail mounted device (RMD)2 modules
Frequency
-
Frequency range50…60 Hz
Power
-
Max. power with fluo uncompensated lamps1000 VA
-
Power consumed6 VA
-
Incandescent bulb power0 / 2300 W
-
Total power loss under IN2 W
-
Loss power at full load≈ 2 W
-
Power dissipation per coil0.3 W
-
Max. Breaking capacity for parallel compensated fluorescent tubes400 W
-
Max. Breaking capacity for row-compensated fluorescent tubes1000 W
Measurement
-
Running accuracy± 1.5 s/day
Battery
-
Power reserve [years]≈ 5 a
-
Battery / storage batterywith lithium battery type: LS14250
Power supply
-
Supply voltage230 V
Fluorescent bulbs control
-
Fluorescent lampsmax. 1000 VA
-
Max. power with fluorescent parallel lamps400 VA
-
Max. power fluo. duo lamp comp. series1000 W
-
Fluorescent lamps parallel compensated400 VA
Incandescent bulbs control
-
Max. power with incandescent lamps2300 W
-
230 V incandescent lamps and halogen lampsmax. 2300 W
Installation, mounting
-
Mounting typedin-Rail
-
Installation modefor mounting on DIN rail
Connection
-
Connection cross-sect. flexible conductor1,5 / 10mm²
-
Connection cross-sect. rigid cable1 / 6mm²
-
Conductor cross-section (flexible)1…6 mm²
-
Conductor cross-section (rigid)1…6 mm²
-
Number of contacts2
-
Type of contacts2 changeovers contacts floating
-
Type of connectionwith screw terminals
Settings
-
Number of program steps56
-
Summer / Winter time changeautomatic
-
Shortest switching time1 mn
-
ProgrammingProgramming possible without mains voltage
-
Astro programYes
-
Timewith automatic summer/winter time change-over
Equipment
-
Number of channels2
-
Number of switching times for on/off56
-
ON / OFF override0
-
Supply failure reserve5 years
-
With cyclic programYes
-
With holidays programNo
-
With random programNo
Use
-
Cycleweekly
Safety
-
Keywith programming key
Use conditions
-
Operating temperature-10…55 °C
-
Working accuracy± 1,5 s / 24H
-
Storage/transport temperature-20…60 °C
Identification
-
Main design lineLight control
Downloads
-
Product image
-
ProductNotice
Instruction manuals for EE181
PDF2 MBInstruction manuals for EE181
PDF1 MB -
ProductImplementationSoftware
Programming/Implementation software for EE181
Programmiersoftware für cronotec Schaltuhren (Version 1.6)
ZIP15 MB -
ProductDataSheet
Product data sheets for EE181
UK_MD_TDS_AstonomicalSwitch.pdf
PDF139 KB -
ProductECDeclaration
EU Declaration of conformity for EE181
Declaration
PDF110 KB -
ProductROHS
Pollutant guidelines for EE181
RoHS declaration EE181 (english)
PDF103 KB
More documentation