![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Earth leakage add-on-block 2P 125A Adjustable type AC BTC280E
EAN
3250611500032
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionLeft or right
-
Number of poles2 P
Configuration
-
Number of modules6
Connectivity
-
Top connection alignement for modular devicesNot applicable
-
Bottom connection alignement for modular devicesAligned terminal
Main electrical features
-
Rated operational voltage Ue240 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage6000 V
Electric current
-
Rated residual operating current300 mA / 500 mA / 1 A
-
Rated current125 A
Electric current / temperature
-
Rating current 20°C125 A
-
Rating current 30°C125 A
-
Rating current 40°C118.9 A
-
Rating current 50°C112.4 A
-
Rating current 60°C105.6 A
-
Rating current 70°C99.4 A
Dimensions
-
Depth of installed product69 mm
-
Height of installed product103 mm
-
Width of installed product160 mm
Power
-
Total power loss under IN7.5 W
Tripping
-
Protected against nuisance trippingNo
-
Short-time delayed trippingNo
Endurance
-
Electric endurance in number of cycles1000
-
Number of mechanical operations7000
Installation, mounting
-
Tightening torque3,5Nm
-
Type of top rail clip for modular devicesNA
-
Type of bottom rail clip for modular devicesmetallic
-
Type of Bottom Connection for modular deviceswith screw
-
Top removability for modular devicesNo
-
Bottom removability for modular devicesYes
Settings
-
Rated fault current adjustableYes
-
Delay adjustableYes
-
Time delay of residual current0 / 60 / 150 ms
Standards
-
Standard textIEC 61009-1 ; EN 61009-1
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
-
Residual current typeAC
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Altitude2000 m
Downloads
-
Product image
-
ProductNotice
Instruction manuals for BTC280E
PDF945 KB -
ProductECDeclaration
EU Declaration of conformity for BTC280E
Declaration
PDF920 KB -
ProductROHS
Pollutant guidelines for BTC280E
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for BTC280E
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation