Add-on-block 2P 125A 30mA AC • BDC280E | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Protec­tion devices
          • Add-on blocks
          • Add-on blocks and accessories for MCBs H
          • 2 pole add-on blocks type AC
          • BDC280E
          Image  BDC280E of the product Hager Africa | Hager Africa
          Image  BDC280E of the product Hager Africa | Hager Africa
          Image  BDC280E of the product Hager Africa | Hager Africa

          Earth leakage add-on-block 2P 125A 30mA type AC

          BDC280E

          Image  BDC280E of the product Hager Africa | Hager Africa
          Image  BDC280E of the product Hager Africa | Hager Africa
          Image  BDC280E of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Earth leakage add-on-block 2P 125A 30mA type AC BDC280E

          EAN
          3250611340003
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Neutral posi­tion
            Left or right
          • Number of poles
            2 P
          Config­ur­a­tion
          • Number of modules
            6
          Connectivity
          • Top connec­tion aligne­ment for modular devices
            Not applic­able
          • Bottom connec­tion aligne­ment for modular devices
            Aligned terminal
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            240 V
          • Frequency
            50 Hz
          Voltage
          • Rated insu­la­tion voltage
            500 V
          • Rated impulse with­stand voltage
            6000 V
          Elec­tric current
          • Rated residual oper­ating current
            30 mA
          • Rated current
            125 A
          Elec­tric current / temper­ature
          • Rating current 20°C
            125 A
          • Rating current 30°C
            125 A
          • Rating current 40°C
            118.9 A
          • Rating current 50°C
            112.4 A
          • Rating current 60°C
            105.6 A
          • Rating current 70°C
            99.4 A
          Dimen­sions
          • Depth of installed product
            69 mm
          • Height of installed product
            103 mm
          • Width of installed product
            160 mm
          Power
          • Total power loss under IN
            7.5 W
          Trip­ping
          • Protected against nuis­ance trip­ping
            No
          • Short-­time delayed trip­ping
            No
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            1000
          • Number of mech­an­ical oper­a­tions
            7000
          Install­a­tion, mounting
          • Tight­ening torque
            3,5Nm
          • Type of top rail clip for modular devices
            NA
          • Type of bottom rail clip for modular devices
            metallic
          • Type of Bottom Connec­tion for modular devices
            with screw
          • Top remov­ab­ility for modular devices
            No
          • Bottom remov­ab­ility for modular devices
            Yes
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            10 - 50 mm²
          • Connec­tion cross-sect. rigid cable
            10 / 70 mm²
          Settings
          • Rated fault current adjustable
            No
          • Delay adjustable
            No
          • Time delay of residual current
            0 s
          Stand­ards
          • Standard text
            IEC 61009-1 ; EN 61009-1
          Safety
          • Residual current type
            AC
          • REACH conform
            No
          Use condi­tions
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            3
          • Alti­tude
            2000 m
          • Air humidity protec­tion
            for all climates

          Downloads

          • Product image

            Image BDC280E  | Hager Africa

            Product Image BDC280E

          • ProductNotice

            Image Instruction manuals for BDC280E  | Hager Africa

            Instruction manuals for BDC280E

            PDF
            945 KB
          • ProductECDeclaration

            Image EU Declaration of conformity for BDC280E  | Hager Africa

            EU Declaration of conformity for BDC280E

            Declaration

            PDF
            920 KB
          • ProductROHS

            Image Pollutant guidelines for BDC280E  | Hager Africa

            Pollutant guidelines for BDC280E

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for BDC280E  | Hager Africa

            Pollutant guidelines for BDC280E

            REACH declaration BDC280E (english)

            PDF
            32 KB
          More documentation

          Discover more of this product range

            1
          • 1
            BDH280E - Earth leakage add-on-block 2P 125A 30mA type  A HI
            BDH280E
            Earth leakage add-on-block 2P 125A 30mA type A HI

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group