Trunking base, steel BRS6517019010

EAN
4012740216067
Packaging
8 MTRs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Antibacterial treatment
    No
Compatibility
  • Device installation compatible format
    Standard 60mm, 45mm
Connectivity
  • Trunking coupling
    Couplers as separate reference
Dimensions
  • Trunking height
    68 mm
  • Length
    2000 mm
  • Trunking width
    170 mm
Capacity
  • Maximum number of cables (Ø 11 mm, 50% fill)
    29 / 42
Cover, door
  • Lid mounting
    Internal
  • Lid width
    80 mm
  • Number of lids mountable
    1
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    sheet steel
  • Material group
    steel
  • Type of surface treatment
    powder-coated
Installation, mounting
  • Base punching
    With base punching
Cable
  • Internal/useful cross section
    10240 mm²
Equipment
  • Number of plugable separators
    1
  • Compartment quantity
    1
  • Cable retainers per meter
    0
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP30
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use conditions
  • Operating temperature
    -5…90 °C