Trunking base,PVC,65210D,pure white BRP65210D19010
EAN
4012740221979
Packaging
8 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Device installation compatible formatStandard 60mm, CEE, Ecoline, EIB
Connectivity
-
Trunking couplingCouplers as separate reference
Dimensions
-
Trunking height70 mm
-
Length2000 mm
-
Trunking width210 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)20 / 60
Cover, door
-
Lid mountingInternal
-
Lid width80 mm
-
Number of lids mountable2
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingWith base punching
Cable
-
Internal/useful cross section10600 mm²
Equipment
-
Compartment quantity2 / 4
-
Cable retainers per meter0
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for BRP65210D19010
Cable Management Revit Plugin
MSI0 -
ProductEnvironmentProfile
Product environmental profile for BRP65210D19010
PEP_Hager_BRP65130_EN_27052013
PDF257 KBProduct environmental profile for BRP65210D19010
PDF197 KB -
ProductROHS
Pollutant guidelines for BRP65210D19010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for BRP65210D19010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation