Endcap for wall trunking BRP/BRAP/BRHP 65x170mm halogen free in pure white BRP6517069010
EAN
4012740213493
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height65 mm
-
Trunking width170 mm
-
Material thickness2 mm
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for BRP6517069010
Cable Management Revit Plugin
MSI0 -
ProductEnvironmentProfile
Product environmental profile for BRP6517069010
PEP_Hager_BRP65130_EN_27052013
PDF257 KBProduct environmental profile for BRP6517069010
PDF197 KB -
ProductROHS
Pollutant guidelines for BRP6517069010
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for BRP6517069010
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation