![](https://hager.com/intl-en/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Endcap for wall trunking BRP/BRHP/BRAP 65x130mm halogen free in pure white BRP6513069010
EAN
4012740213486
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height65 mm
-
Trunking width130 mm
-
Material thickness2 mm
Materials
-
Colourpure white
-
RAL colourRAL 9010 - Pure white
-
MaterialPC-ABS
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Protection index IPIP40
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK07
Use conditions
-
Operating temperature-30…90 °C
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for BRP6513069010
Cable Management Revit Plugin
MSI0 -
ProductEnvironmentProfile
Product environmental profile for BRP6513069010
PDF197 KBProduct environmental profile for BRP6513069010
PEP_Hager_BRP65130_EN_27052013
PDF257 KB -
ProductROHS
Pollutant guidelines for BRP6513069010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for BRP6513069010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation