Internal corner for BRP/BRHP/BRAP 65x100mm halogen free in pure white BRP651004H9010

EAN
4012740222037
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Clamping
Configuration
  • Antibacterial treatment
    No
Compatibility
  • Product compatibility
    BRP/ BRAP
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    65 mm
  • Length
    135 mm
  • Trunking width
    100 mm
Cover, door
  • Lid with softlip
    -
  • Number of lids mountable
    0
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    PC-ABS
  • Material group
    plastic
  • Type of surface treatment
    Painted
Installation, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    85 / 95 °
Accessories included
  • Accessory configuration
    Moulded
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP40
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -30…90 °C
temperatur
  • Ambient temperature
    -30…90 °C