Endcap for wall trunking BRP/BRHP/BRAP 65x100mm halogen free in pure white BRP6510069010

EAN
4012740221993
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Clamping
Configuration
  • Antibacterial treatment
    No
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    65 mm
  • Trunking width
    100 mm
  • Material thickness
    2 mm
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    PC-ABS
  • Material group
    plastic
  • Type of surface treatment
    untreated
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP40
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -30…90 °C
temperatur
  • Ambient temperature
    -5…65 °C