Alu-trunk. base 80x200,2-comp,anodised BRAP802001ELN
EAN
4012740887762
Packaging
6 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Device installation compatible formatStandard 60mm, CEE, Ecoline, EIB
Connectivity
-
Trunking couplingJunction pins as separate reference
Dimensions
-
Trunking height80 mm
-
Length2000 mm
-
Trunking width200 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)56 / 75
Cover, door
-
Lid mountingInternal
-
Lid width80 mm
-
Number of lids mountable2
Materials
-
Material groupaluminium
Installation, mounting
-
Base punchingWithout base punching
Cable
-
Internal/useful cross section14250 mm²
Equipment
-
Compartment quantity2 / 4
-
Cable retainers per meter0
Standards
-
European directive RoHsvoluntary compliance