![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Slotted panel trunking made of PVC BA7 60x40mm blue BA760040BL
EAN
4012740878838
Packaging
40 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
FlexibleNo
Configuration
-
Side wall configurationSlotted
Electric current
-
Current leak stableYes
Dimensions
-
Trunking height60 mm
-
Length2000 mm
-
Trunking width40 mm
-
Slot width6 mm
-
Tongue width6.5 mm
Cover, door
-
Lid shapeloose
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingEN 50085-2-3:1999
Cable
-
Number of wires 1,5 mm² - 40% filling degree66
-
Internal/useful cross section1758 mm²
-
Number of wires 2,5 mm² - 40% filling degree47
-
Number of wires 1,0 mm² - 40% filling degree91
Standards
-
European directive RoHsvoluntary compliance
-
UL 94 classificationV0
Safety
-
Fireproof classificationM1
temperatur
-
Ambient temperature-5…60 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for BA760040BL
EU-Declaration BA7 T010A DE_EN 25072019
PDF39 KB -
ProductROHS
Pollutant guidelines for BA760040BL
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for BA760040BL
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation