slottet panel trunking BA7 60x25, blue • BA760025BL | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Cable manage­ment
          • Enclosure trunking
          • Cable ducting system
          • tehalit.BA7 blue cable ducting system
          • tehalit.BA7 base and lid depth 60 mm
          • BA760025BL
          Image  BA760025BL of the product Hager Africa | Hager Africa
          Image  BA760025BL of the product Hager Africa | Hager Africa

          Slotted panel trunking made of PVC BA7 60x25mm blue

          BA760025BL

          Image  BA760025BL of the product Hager Africa | Hager Africa
          Image  BA760025BL of the product Hager Africa | Hager Africa
          • Cable manage­ment

          Slotted panel trunking made of PVC BA7 60x25mm blue BA760025BL

          EAN
          4012740878821
          Packaging
          60 MTRs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Flex­ible
            No
          Config­ur­a­tion
          • Side wall config­ur­a­tion
            Slotted
          Elec­tric current
          • Current leak stable
            Yes
          Dimen­sions
          • Trunking height
            60 mm
          • Length
            2000 mm
          • Trunking width
            25 mm
          • Slot width
            6 mm
          • Tongue width
            6.5 mm
          Cover, door
          • Lid shape
            loose
          Mater­ials
          • Material group
            plastic
          • Type of surface treat­ment
            untreated
          Install­a­tion, mounting
          • Base punching
            EN 50085-2-3:1999
          • Fixing type
            bottom punching
          Cable
          • Number of wires 1,5 mm² - 40% filling degree
            39
          • Intern­al/useful cross section
            1045 mm²
          • Number of wires 2,5 mm² - 40% filling degree
            28
          • Number of wires 1,0 mm² - 40% filling degree
            54
          Stand­ards
          • European directive RoHs
            volun­tary compli­ance
          • UL 94 clas­si­fic­a­tion
            V0
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            No
          • Fire­proof clas­si­fic­a­tion
            M1
          temper­atur
          • Ambient temper­ature
            -5…60 °C

          Downloads

          • Product image

            Image BA760025BL  | Hager Africa

            Product Image BA760025BL

          • ProductECDeclaration

            Image EU Declaration of conformity for BA760025BL  | Hager Africa

            EU Declaration of conformity for BA760025BL

            EU-Declaration BA7 T010A DE_EN 25072019

            PDF
            39 KB
          • ProductROHS

            Image Pollutant guidelines for BA760025BL  | Hager Africa

            Pollutant guidelines for BA760025BL

            REACH declaration BA760025BL (english)

            PDF
            32 KB
            Image Pollutant guidelines for BA760025BL  | Hager Africa

            Pollutant guidelines for BA760025BL

            RoHS declaration BA760025BL (english)

            PDF
            33 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            2
          • 1
            BA760040BL - Slotted panel trunking made of PVC BA7 60x40mm blue
            BA760040BL
            Slotted panel trunking made of PVC BA7 60x40mm blue
          • 2
            BA760060BL - Slotted panel trunking made of PVC BA7 60x60mm blue
            BA760060BL
            Slotted panel trunking made of PVC BA7 60x60mm blue

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group