![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Flat corner for ATHEA trunking 20x75mm in brown ATA207558014
EAN
4012740865425
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Configuration
-
Antibacterial treatmentNo
Dimensions
-
Trunking height20 mm
-
Length100 mm
-
Trunking width75 mm
Cover, door
-
Lid with softlipNo
Materials
-
Colourbrown
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingWithout base punching
Settings
-
Angle range90 °
Accessories included
-
Accessory configurationMoulded
Safety
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…60 °C
Downloads
-
Product image
-
ProductLicence
Product licence for ATA207558014
Product_Licence_NF004_1076_ATA
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for ATA207558014
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA207558014
PEP_Hager_ATA122009010_EN_27022013
PDF119 KBProduct environmental profile for ATA207558014
PDF587 KB
More documentation