Joint cover for ATHEA trunking 20x75mm in brown ATA207578014
EAN
4012740865449
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Configuration
-
Antibacterial treatmentNo
Dimensions
-
Trunking height20 mm
-
Trunking width75 mm
Cover, door
-
Lid width20 mm
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK07
Shape
-
ShapeRectangular
Downloads
-
Product image
-
ProductLicence
Product licence for ATA207578014
Product_Licence_NF004_1076_ATA
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for ATA207578014
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA207578014
PDF587 KBProduct environmental profile for ATA207578014
PEP_Hager_ATA122009010_EN_27022013
PDF119 KB -
ProductROHS
Pollutant guidelines for ATA207578014
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for ATA207578014
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation