Trunking 20x75,L=2,0m,pure white ATA207529010
EAN
4012740865326
Packaging
24 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height20 mm
-
Length2000 mm
-
Trunking width74 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)7
-
Maximum number of cables (Ø 11 mm, 50% fill)7
Cover, door
-
Lid shapepremounted
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
-
TransparentNo
Installation, mounting
-
Base punchingWithout base punching
Cable
-
Number of wires 1,5 mm² - 40% filling degree89
-
Internal/useful cross section1296 mm²
-
Number of wires 2,5 mm² - 40% filling degree71
Equipment
-
Number of fix dividers2
-
Number of plugable separators0
-
Compartment quantity3
-
Cable retainers per meter2
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…65 °C
Downloads
-
Product image
-
ProductLicence
Product licence for ATA207529010
Product_Licence_NF004_1076_ATA
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for ATA207529010
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA207529010
PEP_Hager_ATA122009010_EN_27022013
PDF119 KBProduct environmental profile for ATA207529010
PDF587 KB -
ProductROHS
Pollutant guidelines for ATA207529010
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for ATA207529010
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation