Adaptor for OTEO socket outlet for ATHEA trunking 12x50mm in brown ATA125198014
EAN
4012740864954
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product26 mm
-
Height of installed product121 mm
-
Width of installed product66 mm
Materials
-
Material groupplastic
Standards
-
ApprovalsEN50085-2-1
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK07
Downloads
-
Product image
-
ProductLicence
Product licence for ATA125198014
Product_Licence_NF004_1076_ATA
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for ATA125198014
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA125198014
PDF587 KBProduct environmental profile for ATA125198014
PEP_Hager_ATA122009010_EN_27022013
PDF119 KB -
ProductROHS
Pollutant guidelines for ATA125198014
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for ATA125198014
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation