![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Adaptor for PROFIL socket outlet for ATHEA trunking 12x50mm in pure white ATA125299010
EAN
4012740864848
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product33 mm
-
Height of installed product119 mm
-
Width of installed product66 mm
Materials
-
Colourpure white
-
RAL colourRAL 9010 - Pure white
-
MaterialPC-ABS
-
Material groupplastic
Standards
-
ApprovalsEN50085-2-1
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for ATA125299010
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA125299010
PDF587 KBProduct environmental profile for ATA125299010
PEP_Hager_ATA122009010_EN_27022013
PDF119 KBProduct environmental profile for ATA125299010
PDF589 KB
More documentation