Trunking 12x50,L=2,0m,brown ATA125028014
EAN
4012740864886
Packaging
48 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)3
-
Maximum number of cables (Ø 11 mm, 50% fill)3
Materials
-
Type of surface treatmentuntreated
Cable
-
Number of wires 1,5 mm² - 40% filling degree37
-
Internal/useful cross section550 mm²
-
Number of wires 2,5 mm² - 40% filling degree28
Equipment
-
Compartment quantity3
-
Cable retainers per meter2
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for ATA125028014
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA125028014
PEP_Hager_ATA122009010_EN_27022013
PDF119 KBProduct environmental profile for ATA125028014
PDF587 KB
More documentation