Socket plinth PROFIL,ATEHA,12x20,brown ATA122298014
EAN
4012740864503
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product26 mm
-
Height of installed product91 mm
-
Width of installed product66 mm
Materials
-
Material groupplastic
Accessories included
-
With cover frame includedYes
Equipment
-
Number of units1
Standards
-
ApprovalsEN50085-2-1
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
is shock resistantYes
Shape
-
ShapeRectangular
Downloads
-
Product image
-
ProductLicence
Product licence for ATA122298014
Product_Licence_NF004_1076_ATA
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for ATA122298014
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA122298014
PEP_Hager_ATA122009010_EN_27022013
PDF119 KBProduct environmental profile for ATA122298014
PDF587 KB -
ProductROHS
Pollutant guidelines for ATA122298014
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for ATA122298014
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation