Adaptor for OTEO socket outlet for ATHEA trunking 12x20mm in brown ATA122198014
EAN
4012740864497
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Dimensions
-
Depth of installed product26 mm
-
Height of installed product93 mm
-
Width of installed product66 mm
Materials
-
Material groupplastic
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK07
Downloads
-
Product image
-
ProductLicence
Product licence for ATA122198014
Product_Licence_NF004_1076_ATA
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for ATA122198014
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA122198014
PEP_Hager_ATA122009010_EN_27022013
PDF119 KBProduct environmental profile for ATA122198014
PDF587 KB -
ProductROHS
Pollutant guidelines for ATA122198014
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for ATA122198014
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation