Trunking 12x20,L=2,1m,pure white ATA122009010
EAN
4012740864305
Packaging
84 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height13 mm
-
Length2100 mm
-
Trunking width24 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)1
-
Maximum number of cables (Ø 11 mm, 50% fill)1
Cover, door
-
Lid shapepremounted
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
-
TransparentNo
Installation, mounting
-
Base punchingWithout base punching
Cable
-
Number of wires 1,5 mm² - 40% filling degree18
-
Internal/useful cross section240 mm²
-
Number of wires 2,5 mm² - 40% filling degree13
Equipment
-
Number of fix dividers0
-
Number of plugable separators0
-
Compartment quantity1
-
Cable retainers per meter2
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…65 °C
Downloads
-
Product image
-
ProductLicence
Product licence for ATA122009010
Product_Licence_NF004_1076_ATA
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for ATA122009010
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA122009010
PEP_Hager_ATA122009010_EN_27022013
PDF119 KBProduct environmental profile for ATA122009010
PDF587 KB -
ProductROHS
Pollutant guidelines for ATA122009010
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for ATA122009010
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation