RCBO Electronic 1M 1P 10kA C-20A 30mA AC Class ADC120

EAN
3250611067580
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Neutral position
    right
  • Number of protected poles
    1
  • Number of poles
    1 P
  • Curve
    C
Functions
  • Concurrently switching N-neutral
    No
Configuration
  • Number of modules
    1
Main electrical features
  • Rated short circuit breaking capacity Icn AC according IEC60898-1
    10 kA
  • Rated operational voltage Ue
    230 / 240 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    250 V
  • Max operating voltage
    253 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated residual operating current
    30 mA
  • Rated current
    20 A
  • Breaking and opening capacity
    6 kA
  • min/maxi threshold value of the AC thermal operation
    1.13 / 1.45 In
  • Magnetic regulating currrent
    5 / 10 In
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    10 kA
Electric current / temperature
  • Rating current -25°C
    25.78 A
  • Rating current -20°C
    25.25 A
  • Rating current -15°C
    24.73 A
  • Rating current -10°C
    24.2 A
  • Rating current -5°C
    23.68 A
  • Rating current 0°C
    23.15 A
  • Rating current 5°C
    22.63 A
  • Rating current 10°C
    22.1 A
  • Rating current 15°C
    21.58 A
  • Rating current 20°C
    21.05 A
  • Rating current 25°C
    20.53 A
  • Rating current 30°C
    20 A
  • Rating current 35°C
    19.6 A
  • Rating current 40°C
    19.2 A
  • Rating current 45°C
    18.8 A
  • Rating current 50°C
    18.4 A
  • Rating current 55°C
    18 A
  • Rating current 60°C
    17.6 A
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    0.95
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correction factor of rating current for 6 devices placed side-by-side
    0.85
Dimensions
  • Depth of installed product
    73 mm
  • Height of installed product
    115 mm
  • Width of installed product
    17.8 mm
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    5.76 W
  • Power loss per pole at In
    2.98 W
Tripping
  • Protected against nuisance tripping
    No
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    1000
Installation, mounting
  • Bottom removability for modular devices
    No
Connection
  • Connection cross-section at output with screw, for flexible conductor
    1 / 16 mm²
  • Connection cross-section at output with screw, for massive conductor
    1 / 25 mm²
  • Connection cross-section for rigid conductor, upstream terminals with screws
    1 / 25 mm²
  • Connection cross-section of the access with screws, with flexible conductor
    1 / 16 mm²
Standards
  • Standard text
    IEC 61009-1 ; EN 61009-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
  • Residual current type
    AC
Use conditions
  • Class of energy limitation I²t
    3
  • Altitude
    2000 m