Soc. out. earthing pin, enhncd contact prot., Q.x, green velvety 6768766013

EAN
4011334332466
Packaging
10 PCEs

Technical properties

Architecture
  • Fixing mode
    flush-mounting
  • Number of poles
    2pole + earth
Configuration
  • Number of modules
    1
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Dimensions
  • Insertion depth
    32 mm
  • Installation depth, flush-mounted boxes
    31 mm
  • Mirror depth
    14.5 mm
Cover, door
  • Cover
    Central cover plate
Materials
  • Design lines special colours
    green
  • Colour
    green
  • Colour
    green
  • RAL colour
    RAL 6029 - Mint green
  • Material
    duroplastic
  • Surface appearance
    velvety
  • Metallic colour
    No
Installation, mounting
  • Installation mode
    with spreader claws
Connection
  • Connection terminals
    according to IEC 60884-1
  • Type of connection
    with plug-in terminals
Use
  • Differentiation characteristic 2 - Sales
    with enhanced touch protection
Safety
  • IK protection code against mecanical impacts
    02
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protection
    Enhanced contact protection
  • With enhanced contact protection
    Yes
Identification
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9