Soc.out. earth. pin, enhncd contact prot., screw-in lift term.,Q.1/Q.3,red velv. 6765766012
EAN
4011334320975
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles2pole + earth
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Dimensions
-
Insertion depth32 mm
-
Installation depth, flush-mounted boxes31 mm
-
Mirror depth14.5 mm
Cover, door
-
CoverCentral cover plate
Materials
-
Design lines special coloursred
-
Surface appearancevelvety
-
Metallic colourNo
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Type of connectionwith screw-in lift terminals
Use
-
Differentiation characteristic 2 - Saleswith enhanced touch protection
-
Differentiation characteristic 3 - Saleswith screw-in lift terminals
Safety
-
IK protection code against mecanical impacts02
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
ProtectionEnhanced contact protection
-
With enhanced contact protectionYes
Identification
-
Secondary design line(s)Berker Q.3 ; Berker Q.1 ; Berker Q.7 ; Berker Q.9
Downloads
More documentation