![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Soc.out. earth.pin, enhncd contact prot.,screw-in lift term.,Q.1/Q.3,green velv. 6765766013
EAN
4011334320982
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
-
Number of poles2pole + earth
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Dimensions
-
Insertion depth32 mm
-
Mirror depth14.5 mm
Cover, door
-
CoverCentral cover plate
Materials
-
Design lines special coloursgreen
-
Colourgreen
-
Colourgreen
-
RAL colourRAL 6029 - Mint green
-
Materialduroplastic
-
Surface appearancevelvety
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Type of connectionwith screw-in lift terminals
Use
-
Differentiation characteristic 2 - Saleswith enhanced touch protection
-
Differentiation characteristic 3 - Saleswith screw-in lift terminals
Safety
-
IK protection code against mecanical impacts02
-
ProtectionEnhanced contact protection
-
With enhanced contact protectionYes
Identification
-
Secondary design line(s)Berker Q.3, Berker Q.1, Berker Q.7, Berker Q.9
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 6765766013
Declaration
PDF295 KB
More documentation