Blind plug centre plate, base + spreader claws, Q.x, p. white velvety 6710096089
EAN
4011334312154
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearancevelvety
Installation, mounting
-
Installation modewith spreader claws ; centre plate for plug-in fixing
Equipment
-
Supporting plate / Supporting ringon supporting plate without cut-out
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageFlush-mounted wet-room installation
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
-
With imprintNo
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with sealing set (order no. 10107200).
Downloads
More documentation