![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Blind plug centre plate, Q.x, p. white velvety 10096089
EAN
4011334312116
Packaging
20 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
MaterialPlastic/metal
-
Surface appearancevelvety
Installation, mounting
-
Installation modecentre plate for plug-in fixing, without spreader claws
Equipment
-
Supporting plate / Supporting ringon supporting plate without cut-out
Identification
-
Application, usageFlush-mounted wet-room installation
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9
-
With imprintNo
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with sealing set (order no. 10107200).
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 10096089
Declaration
PDF152 KB -
ProductEnvironmentProfile
Product environmental profile for 10096089
PDF403 KB -
ProductROHS
Pollutant guidelines for 10096089
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 10096089
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation