Change-over switch for installation in hollow walls, Module inserts 613036

EAN
4011334058298
Packaging
10 PCEs

Technical properties

Architecture
  • Type of control unit
    single rocker
  • Fixing mode
    flush-mounting
Configuration
  • Switch mode
    Off/change-over
  • Antibacterial treatment
    No
Compatibility
  • IFTTT support available
    No
Controls and indicators
  • Push-buttons
    No
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Electric current
  • Switching current
    10 AX (100 W Self Ballasted Lamp (SBL))
Dimensions
  • Depth
    41.6 mm
  • Insertion depth
    31 mm
  • Height
    70.8 mm
  • Width
    70.8 mm
Materials
  • Material
    Plastic/metal
  • Surface appearance
    other
Installation, mounting
  • Installation mode
    low installation depth, without spreader claws
Connection
  • Type of connection
    with plug-in terminals
  • Type of connection
    Quickconnect
Equipment
  • Lighting
    can be illuminated using neon and glow lamp unit with N-terminal, for lighting and monitoring circuit
  • Heating switch
    No
Use cases
  • Application
    Light control, Barrier-free application
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Identification
  • Application, usage
    Light control
  • Main design line
    Light control