SCHUKO soc. out., S.1/B.3/B.7, red matt 47431912
EAN
4011334224327
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Designaccording to DIN 49440
-
Fixing modeflush-mounting
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Electric current
-
Rated current16 A
Dimensions
-
Insertion depth32 mm
-
Installation depth, flush-mounted boxes31 mm
Cover, door
-
CoverCentral cover plate
Materials
-
Design lines special coloursred
-
Colourred
-
Colourred
-
RAL colourRAL 3003 - Ruby red
-
Materialthermoplastic
-
Surface appearancematt
-
Metallic colourNo
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith plug-in terminals
Safety
-
IK protection code against mecanical impacts05
-
Protection index IPIP20
-
Protectionwithout enhanced contact protection
-
With enhanced contact protectionNo
Identification
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Instructions
-
Information textInsert colour-coded.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 47431912
PDF451 KB -
ProductEnvironmentProfile
Product environmental profile for 47431912
PDF441 KBProduct environmental profile for 47431912
PEP_Berker_47431909_EN_06032013
PDF137 KB -
ProductROHS
Pollutant guidelines for 47431912
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation